text.skipToContent text.skipToNavigation
EN
Choose your language

Intelligent products for increased safety

Indexing plungers and positioning bushes with status sensor, Status sensors, stainless steel with bracket for toggle clamps by norelem

norelem is expanding its extensive range of products with condition sensors and now offers not only indexing plungers but also positioning bushes with status sensor. With these new intelligent products, norelem is the pioneer in the market: the integration of inductive sensors reduces material losses and significantly increases process reliability.

Manufacturing processes are intended to be more stable, precise, and reliable. Products with sensor-based condition and position monitoring, such as norelem's Indexing plungers and Positioning bushes with status sensor, offer a clear advantage.

     

In the case of Indexing plungers steel with status sensor, a sensor integrated into the handle detects the condition of the pin. The sensor is connected to the machine control via a three-wire PVC cable. The condition (locked or pulled) can be accurately detected, enabling an actuation-dependent process control. Length, height, and position of movable components can thus be adjusted even more precisely. The locking pins from norelem are available in steel or stainless steel versions.

    

For the positioning bushes with condition sensors, a variably adjustable sensor is located on the bush. On the models "for condition sensor," the user can mount a standard inductive sensor with a diameter of 3 mm. The inductive sensor detects the signal and transmits it to the machine control, which, for example, only starts the production cycle when all operating or locking elements are in the correct position. Electronic condition monitoring is used, among other things, in the packaging industry, especially for the format adjustment of packaging machines.

    

Stainless steel condition sensors with holders for quick-release fasteners are used to query the actuation status of quick-release fasteners.

     

The sensor detects whether the quick-release fastener is open or closed and allows for the electronic processing of this condition information. The sensor is attached to the quick-release fastener using the holder.

     

In addition to locking pins, positioning bushes, and condition sensors with holders for quick-release fasteners, norelem also offers spring plungers with condition sensors in its product range.