text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Steel or stainless steel.
Version
Steel version:
tempered to 1000 - 1200 N/mm², black oxidised.
Stainless steel version:
tempered to 900 - 1050 N/mm², bright.
Note
For use with:
Single cam levers 04290 and 04310.
Eye bolts 07180 and 07181.
Clevis 07620.
Advantages
Ground OD.
High dimensional accuracy.
Suitable for use as spare part.
Matching circlips included.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought