- Wear resistant contact surface
- Closed grip contour
Description
Product description
The thermoset star grip is distinguished by its closed grip contour. The contact surface of the protruding steel bush is vertical to the thread axis and ensures a firm screw connection.
Material
Thermoset PF 31.
Steel grade 5.8 or stainless steel 1.4305.
Steel grade 5.8 or stainless steel 1.4305.
Version
Thermoset black, high-gloss polished.
Metal parts trivalent blue passivated steel or bright stainless steel.
Metal parts trivalent blue passivated steel or bright stainless steel.
Advantages
Wear resistant contact surface
Closed grip contour
Closed grip contour
On request
Form H: bush with blind hole
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.