text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Star grip: thermoplastic.
Bush: steel.
Grub screw: steel, grade 5.8.
Thrust pad: plastic PA 6.
Version
Star grip, thrust pad black.
Bush trivalent blue passivated.
Grub screw black oxidised.
Note
The thrust pad is supplied loose. It can be lightly pressed onto the end of the spindle.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought

Thrust pads & thrust spindles

Thrust spindles in combination with thrust pads are ideal for fastening and clamping flat components. The thrust pads have the advantage that they also adapt to sloping surfaces. The thrust pads are clamped to the surface by turning the grip. The star grip is also come as a quick-acting star grip version with an oblique through hole.

norelem thrust spindles are available in four different versions. The thrust pads are supplied loose as needed for the thrust spindles.