Material
Steel or 1.4305 stainless steel.
Version
Steel case hardened, electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
Description
Material
Steel or 1.4305 stainless steel.
Version
Steel case hardened, electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
Self-tapping threaded inserts for making high-strength, wear-free, vibration resistant screw connections in materials with low shear strength such as aluminium and aluminium alloys, brass, bronze, cast iron, duro and thermoplastics.
The threaded inserts are tapered at the bottom and have a cutting slot. By screwing in they cut their own threads inside a receiver hole. This guarantees a completely secure and firm anchoring in the host material.
Internal thread D1 acc. to ISO 6H.
The threaded inserts with cutting slot spring slightly inwards in the slot region in some materials. This results in a screw locking effect. If this is not desired, we recommend the threaded inserts with a cutting bore.
The threaded inserts are tapered at the bottom and have a cutting slot. By screwing in they cut their own threads inside a receiver hole. This guarantees a completely secure and firm anchoring in the host material.
Internal thread D1 acc. to ISO 6H.
The threaded inserts with cutting slot spring slightly inwards in the slot region in some materials. This results in a screw locking effect. If this is not desired, we recommend the threaded inserts with a cutting bore.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.
Self-tapping threaded inserts
Self-tapping threaded inserts are suitable for creating heavy-duty, wear-resistant and vibration-proof fastenings in materials with low shear strength, such as aluminium, brass, bronze, cast iron or duro and thermoplastics. Threaded inserts with cutting slot are tapered at the bottom and by screwing in they cut their own threads inside a receiver hole. Furthermore, threaded inserts with cutting slot have a screw locking effect because they spring slightly inwards in the cutting slot area in some materials.
norelem threaded inserts with cutting slot are available in steel and stainless-steel versions.
norelem offers two variants of installation tool: a manual and a machine-operated installation tool.
norelem threaded inserts with cutting slot are available in steel and stainless-steel versions.
norelem offers two variants of installation tool: a manual and a machine-operated installation tool.