text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Magnet
Version 1
shallow pot magnet
Version 2
round
Body material
hard ferrite
Component material
steel
Component surface finish
galvanised
D1=Fastening hole
8,5
D=Outside diameter
50 ±0,20
F5=Adhesive force N
180
H=Height
10
Tmax=Temperature* max. °C
200
D2
22
Fastening type
counterbore

Description

Material
Housing, steel.
Magnetic core hard ferrite.
Version
Housing, electro zinc-plated.
Note
Shielded system.
Temperature range
max. 200°C.
Drawing reference
1) magnetic face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought