Magnet
shallow pot magnet
hard ferrite
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 200 °C
- Shielded system
£3.44
plus sales tax
Added to your shopping cart
Designation
Magnet
Version 1
shallow pot magnet
Version 2
round
Body material
hard ferrite
Component material
steel
Component surface finish
galvanised
D1=Fastening hole
M04
D=Outside diameter
40 ±0,2
F5=Adhesive force N
90
H=Height
8
Tmax=Temperature* max. °C
200
Fastening type
internal thread
Description
Material
Housing, steel.
Magnetic core hard ferrite.
Magnetic core hard ferrite.
Version
Housing, electro zinc-plated.
Note
Shielded system.
Temperature range
max. 200°C.
Drawing reference
1) magnetic face
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.