text.skipToContent text.skipToNavigation
EN
Choose your language

09064

Magnets shallow pot hard ferrite

  • Flexible, easy to remove, non-positive fasteners
  • Application sectors: machine and plant construction
  • Temperature range up to 200 °C
  • Assembly: press in or glue
Special features:
from  £1.60
plus sales tax
10 results found

Description

Material
Housing, steel.
Magnetic core hard ferrite.
Version
Housing, electro zinc-plated.
Note
Shallow pot magnets without threaded bush. These magnets are pressed or glued into the receiving holes.

Hairline cracks in the magnetic material are unavoidable for technical reasons in the D=80 version. They do not impair the attracting function of the magnets in any way.
Temperature range
max. 200°C.
Drawing reference
1) magnetic face