Indexing plunger stainless steel not hardened 03089-20-1310612
- Hygiene compliant design
- Stainless steel 1.4404
- Suitable for CIP/SIP cleaning
- Resistant to polar and nonpolar media as well as aromatic substances
- Certified acc. to DGUV test
£58.15
Description
Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces. A new locking position can be set only after the plunger has been manually retracted. Form C (with lockout slot) is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
This indexing plunger is suitable for the foodstuff sectors. It has a conical collar so that the fastening point can be hygienically sealed using the Hygienic USIT® sealing and shim washer. The surface finish is Ra < 0.8 µm, which prevents dirt particles from adhering and ensures easy cleaning.
Steel parts stainless steel 1.4404.
Seal 75 EPDM 295 (black) or 75 Fluoroprene® XP (blue).
75 EPDM 295: -40 °C to 150 °C.
75 Fluoroprene® XP: -15 °C to 200 °C.
Stainless steel 1.4404
Suitable for CIP/SIP cleaning
Resistant to polar and nonpolar media as well as aromatic substances
Certified according to DGUV test
Indexing plunger including seal and shim washer Hygienic USIT®.
Hygienic USIT® seal and shim washers 07300-03.