Indexing plunger without locking slot stainless steel hardened 03093-202903AJ
- Indexing plungers facilitate indexing and locking
- Application sectors: machine, instrument and fixture construction, measuring technology, domestic use
- High stability
- Material: steel or stainless steel
Sales unit
£13.30
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
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
D1=Thread (inch)
1/4-28
D=pin diameter
3
L=Length
33
D2
14
Fx30°
0,8
L1
17
L2
11
Locknut
with locknut
SW
7/16
Size
9
Spring force
final pressure
F2 approx. N
12
Spring force
initial pressure
F1 approx. N
4,5
Steel code
1.4034
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
Threaded sleeve 1.4305 (AISI 303 equivalent).
Locking pin hardened 1.4034 (AISI 420 equivalent).
Locking pin not hardened 1.4305 (AISI 303 equivalent).
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
A screw-in washer can be supplied to aid screwing in the indexing plungers. The washer fits beneath the disengaged mushroom knob so that the carrier pins engage in the slot.
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
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.