text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

Description

Material
Hinge and caps fibreglass reinforced PA thermoplastic.
Hinge pin stainless steel.
Version
Hinge and caps black.
Pin bright.
Note
These hinges have a detent mechanism. This mechanism holds a door or lid open at three different angles or tightly closed. The hinges are available with or without guide tabs for aluminium profile slots.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range

Hinges plastic, detent

Hinges are ideal for many applications as widely divers as e.g. furniture manufacturing, industry or constructions machinery. For instance, plastic hinges with a detent function are used on doors made from Makrolon®. The detent function enables the door to be locked in two certain positions preventing it from closing or opening on its own. These hinges also have a tab allowing them to be located in a groove or slot. The range of hinges from norelem is very diverse. They include Weldable hinges, Angular hinges with counterbore and Steel or stainless steel spring hinges. The customer has a wide range to choose from.