Material
Hinge body stainless steel 1.4401.
Pin and retaining rings stainless steel 1.4305.
Pin and retaining rings stainless steel 1.4305.
Version
Satin finished.
Show more
Show less
Description
Material
Hinge body stainless steel 1.4401.
Pin and retaining rings stainless steel 1.4305.
Pin and retaining rings stainless steel 1.4305.
Version
Satin finished.
Note
Hinge for flush constructions.
Right or left mounting.
Ideal for mounting on narrow frames.
The opening angle is max. 200°.
Right or left mounting.
Ideal for mounting on narrow frames.
The opening angle is max. 200°.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.