text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Cube Tombstone
Form
A
Version 1
with pre-machined clamping faces
Body material
GJL300
D2=Internal diameter
20
D3=Fastening hole
M12
D4=Fastening hole
M10
D5=Thread
M12
H=Height
500
L=Length
300
H1
50
H3
15
L1
151
L11
0
L2
250
L3
200
L5
150
L6
100
L7
40

Description

Material
GJL 300.
Version
Support and clamping faces are precision-machined.
The clamping faces have a +0.5 mm allowance.
Note
Workholding cubes with pre-machined clamping faces provide a quick and economic way of producing base elements with specific grid or individual holes. The foot is ready for mounting on the machine table. The four clamping faces can be machined to the end dimensions by the user. The workholding cubes conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference
1) hole for DIN 912 cap screw (D3/D4)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought