Lifting and moving made easy – your reliable partner for heavy-duty tasks in machine and plant construction.
Position even the heaviest workpieces, moulds and machine components with absolute safety and flexibility. When it comes to lifting heavy loads, you need components you can rely on completely. Our fold-down, 360° rotatable hoist rings offer you exactly that: Complete freedom of movement combined with maximum load capacity.
Perfectly designed for your everyday work, this hoist ring supports your project safely and reliably from the start – complemented by our comprehensive CAD database for uncomplicated planning.