norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Ball-type linear drives

go back
Ball-type linear drives
Efficient, low maintenance, stable and quiet.
Ball-type linear drives from norelem are primarily used when tools or tool holders have to be positioned exactly. They have a high level of loading capacity and deliver an efficiency of up to 95 %. In comparison to conventional ball-type linear drives, they offer low wear and friction. Ball-type linear drives can be mounted extremely fast without requiring any adjustment or calibration. Different thread lengths, precision categories and customised production are the main features of the norelem product range. All components can be delivered within 9 days.

»to the Product overview

Kugelgewindetrieb