norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Linear modules

go back
Linear modules
Unlimited freedom of movement in automation
Pneumatically driven linear modules are deployed for a wide range of drive and positioning tasks in the machine and mechanical engineering industry. The wide portfolio of linear, lift, rotational, gripper and portal units from norelem are used to perform movements in all directions in the handling and automation technology. The system modules are efficient and easy-to-assemble and can fit exactly together without requiring insert plates. Linear models with round guides are available in four sizes with strokes between 40 and 300 mm. Depending on the model used, the linear drive unit can support piston forces up to 660 N and handle vertical loads of up to 1080 N und horizontal loads up to 750 N. The more compact linear modules with rail guides are supplied with stroke lengths between 20 and 200 mm and piston forces of 11 to 76 N. Depending on the size, they are available in ball-screw or crossed roller versions.

»to the Product overview

Profilführungsschiene