norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Clamping talon grip

go back
Clamping talon grip
Workpieces firmly clamped.
High-precision machining processes that involve the application of force require the absolute firm seat of the workpiece in the vice. norelem clamping talon grips are fitted quickly and easily, requiring only a groove with threaded holes Round and irregularly-shaped – and even oversized – workpieces can be reliably clamped. The form-fit clamping permits highly-accurate machining, and the low clamping height (of just 1.5 mm) ensures that it does not get in the way. Round clamping talon grips considerably widen the range of applications of the machine vice. The clamping talon grips, which are made of hardened steel, are fixed in place by means of M5 socket-head screws. A compatible stop is available as an accessory item.