norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Toggle Locators

go back
Self-aligning pads
Various versions for flexible applications
norelem offers a wide variety of toggle locators in the BIG GREEN BOOK. For the most varied applications.
Pendelauflage norelem
Self-aligning pads are the perfect accessory for supporting and clamping workpieces. In addition, they can also be used as stops, supports and thrust pads in fixtures and toolmaking. Ideal for e.g. cast workpieces that are not 100% level. Here bevelled shapes of up to 20° can be compensated for.
norelem toggle locators are the least expensive addition to your clamping system. Depending on the design, they are available levelled off, fluted, secured against twisting or with hard metal inserts (gripper). Special versions are also possible on request.

»to Product Overview