norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
2-Speichenhandräder
11/12/13 - 2-spoke handwheel
norelem expands its product range with 2-spoke handwheels.more...
Flachklemmhebel
11/12/13 - Flat clamp lever
The new norelem flat clamping levers render more space for shifting and clamping possible. more...
Federnde Druckstücke
30/11/13 - Pin plungers with ceramic ball
Holds up under extreme conditionsmore...
Stirnzahnräder, Zahnstangen und Kegelräder
30/11/13 - Drive components
Splined drive components expand the norelem assortmentmore...
Füll- und Prüfstation für Gasdruckfedern
30/11/13 - Gas springs
norelem fills and checks gas springsmore...
Sterngriff mit Sicherungsband
21/11/13 - Star grip with safety cable
Mechanical engineering directives require captive fastenersmore...
Digitale, frei programmierbare Positionsanzeiger
19/11/13 - Compact position indicators
The freely programmable position indicators by norelem are now even more precisely attuned to specific applications.more...
Tragbolzen von norelem mit Ringsicherung
03/09/13 - New product: lifting bolts from norelem
The new lifting bolt from norelem with the safety ring serves as a load-bearing means for safely transporting tools.more...
Haftnotizbücher norelem Pick and Place
02/09/13 - Pick & Place 2.0
Demo unit made from standard componentsmore...
Sicherungsringe für Wellen DIN 471 und für Bohrungen DIN 472
02/08/13 - Retaining rings
for shafts DIN 471 and for drill holes DIN 472more...
Zylinderschrauben mit Innensechskant
01/08/13 - Expansion of range of screws and pins
Various lengths in stainless steel now available.more...
norelem as an exhibitor at MachTech 2013 in Budapest
24/07/13 - norelem in Hungary
norelem debuts at Budapest's Mach-Tech trade event: 28.05. – 31.05.2013more...
Toggle locators from norelem
11/07/13 - Self-aligning pads from norelem
Diamond or polyurethane? - It depends on the surfacemore...
Aussteller norelem auf der Hannover Messe 2013
17/05/13 - A look back at the "Hannover Messe 2013" trade fair
norelem exhibits on the international stagemore...
Ditzinger Lebenslauf
08/05/13 - norelem runs for a good cause
The 15th edition of the Ditzinger "Run for Life" took place on 28th April 2013.more...
Antriebslösung
12/04/13 - Drive technology
Standard parts and automation expertise from one sourcemore...
Gummipuffer
21/03/13 - Rubber buffers
Rubber buffers are simple, inexpensive structural elements.more...
Maßstäbe, Nonien und Nullmarken von norelem
07/02/13 - Precisely customised
norelem scales for varied applicationsmore...
Das RACOON-Lab an der Technischen Universität München
17/01/13 - Status report Projet Racoon-Lab, UT Munich
The spaceflight simulation is developing "step by step" from a digital draft design to a real object:more...
Welle-Nabe-Spannsatz
08/01/13 - Shaft-hub clamping sets
norelem shaft-hub clamping sets stand for rapid assembly and reliabilitymore...