norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Pin plungers with ceramic ball

go back
Pin plungers with ceramic ball
Holds up under extreme conditions
Federnde Druckstücke
Spring plungers are used for quick indexing, positioning and fastening objects and can also be used as injectors and ejectors. They are used in tool making and mechanical engineering, in the craft industry, in medical engineering and even in the home. norelem has pin plungers equipped with a rugged ceramic ball available in the lineup effective immediately. They expand the possible fields of application where conventional variations reach their limits.
Six variations with thread sizes M5 to M16 make up the product line. The length of spring lift spans 0.9 to 3.5 mm, the spring force F1 6 to 65 N. Like all spring plungers the new type can also be used everywhere, be easily installed and is available with hexagon socket or screw slot. Pin plungers by norelem are available ex warehouse through the Webshop or by catalogue in the sizes and shapes mentioned.

»03033 Pin plungers with ceramic ball