norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Shaft-hub clamping sets

go back
norelem shaft-hub clamping sets stand for rapid assembly and reliability
Toothed-belt pulleys, cogs, sprocket wheels and other drive and machine elements can be attached precisely and securely to the shaft with a single Hexagon Nut Key. The norelem self-centring quick-acting clamp connection kits are free from play, light, compact and extremely easy to fit.
They are quite simply pulled on to the shaft and fitted into the hub with the specified tightening torque. Whereas with conventional clamping systems several screws often have to be tightened, the norelem shaft-hub clamping kits only have a single nut that provides a secure grip.

» 23370 Shaft-hub clamping sets stainless steel

Welle-Nabe-Spannsatz