norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Quick-acting clamps

go back
  • Schnellspanner ergonomisch
The new toggle clamps
Easy to operate – Durable – Reliable
These are the features that are the mark of our toggle clamps.
The innovative style makes the toggle clamps exceptionally user-friendly. Because, thanks to their ergonomic style they not only rest securely and manageably in the hand, but are even easy to use with work gloves. The greater clearance between clamping arm and grip prevents crushing and as a result enhances user safety. Thanks to the slim design the new toggle clamps are ideally suited for use in tight spaces.
High-quality materials ensure stable durability. The new toggle clamps come with a NITROX surface or stainless steel, and are resistant to corrosion as a result.
The smooth finishing, on which nothing can get caught, not only protect the user, but the product too and make it durable and reliable as a result.
All models can effortlessly sustain 300,000 clamping cycles and be easily converted thanks to extensive accessories. High-quality joint bushings inhibit striation and as a result make the toggle clamps even more durable and reliable in everyday use.
Schnellspanner mit neuartigem Griff
» Clamps
Easy to operate
Durable
Reliable
Schnellspanner mit innenliegender Stabverriegelung
- Ergonomic and manageable
- Fast and flexible
Schnellspanner von norelem
- No striation
- Optimum stability
Schnellspanner von norelem
- Resistant to corrosion
- Steady application of power
Safety locking mechanism: Fixes in place and locks in position
Engaged.
No risk of injury thanks to revolutionary grip - no pinching or interfering contours.
Schnellspanner verriegelter Zustand
Disengaged.
Pulling the grip releases the internal locking pin.
Schnellspanner mit Sperre entriegelt