norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Aluminium profiles and accessories

go back

New to the range:

Aluminium profiles and accessories

Versatile and compatible with other profiles
In addition to its high-quality accessories, norelem is now offering aluminium profiles.
All parts are perfectly matched to each other and can be combined to suit whatever individual task you're working on. The aluminium profiles are of excellent quality and natural tone anodised, making them permanently scratch resistant and corrosion proof. Form tolerances comply with DIN EN 12020 Part 2.
norelem aluminium profiles are available in two different systems: Type I and Type B. This makes them fully compatible with all popular profiles on the market. We supply the grid pitches 30, 40 and 45 in slot sizes 6, 8 and 10 mm. Altogether we offer 19 different profile cross sections from 30 x 30 to 90 x 90. We can cut the profiles for you to any desired length (max. 6000 mm).
We offer a wide range of fasteners and accessories to match our aluminium profiles: connectors, joints, cover elements, slide rails, hinges, door handles, levelling feet and castors.