norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Expansion: Stainless steel rubber-metal buffers

go back
Extension:

Rubber buffers in Edelstahl

Several versions of the norelem rubber buffers are now available in stainless steel.
Rubber buffers (also known as rubber-metal buffers) are construction elements for elastic mounting of aggregates, motors, compressors, pumps and test machinery. They are also used as elastic buffers to limit the travel by moving masses or as machine feet that are not firmly fixed in the floor and where the floor is sensitive. Rubber buffers are suitable for comprehensive and tractive loads.
norelem has now expanded the existing assortment of rubber buffers. The metal parts are now available not only in electro zinc-plated steel but also in bright stainless steel.

»26100 Rubber buffer type A

»26102 Rubber buffer type B

»26104 Rubber buffer type C

»26106 Rubber buffer type D