norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Extension: handwheels with transverse bore

go back
Extension:

Handwheels with transverse bore

Various handwheels models are now available with transverse bore ex stock.
Handwheels are used across many mechanical and plant engineering applications.
norelem's product assortment already includes handwheels that can be secured axially on a shaft by cross-pinning or with a DIN 6912 hex socket head screw and a DIN 7349 washer.
norelem has now expanded this product line. The handwheels for the new models with a transverse bore are attached to the shaft with the M6 diameter screwed ISO 4026 (DIN 913) grub screw.

»06262 handwheels

»06263 handwheels with cylinder grip revolving

»06264 handwheels with cylinder grip adjustable

»06265 handwheels with cylindrical safety grip