norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Pick&Place norelem

go back
Pick&Place application from norelem
Already manufacturing, or still designing?
Industrial-compatible Pick&Place application from norelem within 11 days
The supplier and specialist of flexible standard parts and machine components now offers a compact Pick&Place unit to support complete automated solutions for a variety of industry handling tasks. Based on online accessible CAD data and norelem components, the Pick&Place application is available as either a stand-alone version or for integration into production lines and can be ready for operation within just 11 days. As complex design and construction planning, data procurement and time-consuming ordering procedures are no longer an issue, the timeframe between the first idea and production start has been reduced drastically. Not every automation and handling task requires complex development and design planning. In particular with standard applications, the average time-to-market phase can be cut significantly by approximately three months, provided that customers know precisely the type and quantity of components they need and where they can find them quickly and from one single source. The parts specialist and system supplier, norelem, provides exactly these services. The company is particularly efficient when customers require a fast solution. The ordering procedure is unbelievably easy: At www.norelem.de, engineers can download all the relevant construction data and drawings from the online CAD database. They can then conveniently integrate this data into their CAD system, link to other functions and modify them to their own requirements. A fast and reliable delivery service ensures that the majority of ordered components are at the customers within 24 hours. By using compatible norelem CAD data, a fully functioning model can be designed in the CAD system within three to four days. The mechanical parts can be fully assembled after just 7 to 8 days. While others are still in the design phase, after just 11 days, the automated solution from norelem is ready for operation including software control for a wide range of production tasks.

Characters: 2204
Words: 269

» Go to suggestions box

Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication