norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Linear modules

go back
Unlimited freedom of movement
Modular linear systems from norelem for easy as well as complex handling tasks
Pneumatically driven linear modules are deployed for a wide range of drive, guide and positioning tasks in the machine and mechanical engineering industry. The wide portfolio of linear, lift, rotational, gripper and portal units from norelem are used to perform movements in all directions in the handling and automation technology. The system modules are efficient and easy-to-assemble and can fit exactly together without requiring insert plates. norelem linear modules are impressive due to their compact size, stability, low maintenance requirements and long service life.
Pneumatisch angetriebene Linearmodule
Depending on the requirements and tasks at hand, norelem offers as a base unit either pneumatic linear modules with two (or even three with challenging stability demands) round guides or linear modules with rail guides. Linear models with round guides are driven by a double-acting cylinder integrated into the carriage and are available in four sizes with strokes between 40 and 300 mm. Depending on the model used, the linear drive unit can support piston forces up to 660 N and handle vertical loads of up to 1080 N und horizontal loads up to 750 N. The module is guided by recirculating ball bushes and precision steel shafts to ensure high speeds, precise and quiet running with low wear.
The more compact linear modules with rail guides are supplied with stroke lengths between 20 and 200 mm and piston forces of 11 to 76 N. Depending on the size, they are available in ball-screw or crossed roller versions. Linear modules from norelem can principally be used in any assembly position. In combination with a wide range of appropriately dimensioned, highly durable lift units and rotary modules as well as with gripper modules and accessories also manufactured by norelem, transfer and processing tasks can be handled in almost any direction. Standardised mounting boreholes allow all norelem linear modules to be connected together with diverse, flexible and easy-to-manufacture options. Shock absorbers and proximity switches available as accessories can be assembled without protruding edges. The precise and compact system design always ensures one hundred percent reproducibility. All linear modules and accessories from norelem are accessible on the online portal and are available as CAD models to download in the designer's CAD software. This makes the construction process more efficient and automation solutions can be rolled out faster. All the required system components are usually available within 9 days.

Characters: 2771

Image:

Profilführungsschiene
Profile guide rails
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication