norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Position indicators

go back
Precise position and measurement indicator
Adjusting knobs and handwheels with position indicators from norelem ensure accuracy in the tool and mechanical engineering industry.
Analogue and digital position indicators are available from norelem in different sizes and versions and ensure convenient and exact reading and setting of positions and measurements. Adjusting knobs with integrated position indicator are suitable for both horizontal and vertical installation. Handwheels are primarily used for horizontal spindle drive. Both systems can be mounted easily and without requiring any adjustment elements.
Adjusting knobs and handwheels with position indicators from norelem are used everywhere in the tool and mechanical engineering industry where it is important to quickly and accurately determine set positions and measurements such as lengths, flow rates, speeds, and so on. Rotary knobs with either analogue or digital indicators are extremely compact and flexible thanks to their easy assembly and minimum space requirements. The glass-fibre reinforced oil and solvent-resistant plastic housing and double-supported pointer shaft guarantee reliability and stability. The torque support allows the use of the adjusting knobs in any assembly position, even in case of high vibrations.
Handwheels are available with analogue or analogue-digital position indicators. They are used in particular for setting or reading a measurement of distance or angle movements performed by the displacement spindles. The measurement values are acquired according to the gravity principle. Like the adjusting knobs, the impressive features of the handwheels with integrated position indicators are robustness and reliability.
Adjusting knobs from norelem are available in different sizes and versions. The handwheels are available with aluminium wheels in 3 different sizes or plastic wheels in 2 sizes, both measurement systems are temperature-resistant up to 80°C.

Words:     276
Characters: 1,956

Image:

Positionsanzeiger
Position indicators
Brief company profile
norelem Normelemente KG
Every success begins with an idea. So norelem will support you in realizing your objectives in machinery and plant engineering with a unique selection of standardised parts and components. THE BIG GREEN BOOK provides designers and technicians with a comprehensive and clear full range of high quality parts for this purpose.

We will accompany your project right from the start – with expert advice, a complete CAD database and fast delivery times. Norelem has been developing dynamically for 60 years, from the constant expansion of our product range to the continuous optimisation of our logistics.

We are active with our training courses and workshops in the area of youth development from our company headquarters in Markgröningen in Germany and via our international sites.
Characters: 809

Reproduction free of charge; please provide sample copies of publication

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 GBP
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United Kingdom
Sitemap Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved. Phone +44 121 222 5321 to 22