norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Profile guide rails

go back
norelem
Profile guide rails
Profile guide systems from norelem are primarily used for material feed systems, assembly and automation engineering. Their particularly robust and rigid structure enable dynamic acceleration forces of up to five metres a second. The profile guide rails and carriages meet all prevailing standards and norms which is why they can replace similar linear guide systems from other manufacturers. The delivery time for these systems is between two and five days.
norelem profile guide rails made from steel are fitted with inductive, hardened and ground tracks. They are positioned at 45° angles: The load is equally distributed in four directions between the four rows of balls per carriage - the system can thus support heavy loads on all four sides. Thanks to an intelligent, built-in lubrication technique, the profile guide systems running on rails are extremely low maintenance and are designed for uninterrupted operation at temperatures of up to 80° C.
The profile guide rails can be screwed on from above and are available in four different sizes, the longitudinal length can be cut according to customer requirements (max. up to 4000 mm). Depending on requirements and the space available, four different carriage versions (from standard to compact) are available made from carbon steel with frictional steel ball bearings. The standard carriages are available with revolving ball guidance according to accuracy N without pre-stressing (Z0). Higher levels of accuracy and pre-stressing can be provided on request. The norelem profile guide systems correspond to the market standard and can easily replace linear guides of the same design by other manufacturers.

Characters: 1693
Words: 262

Profilschienenführungen

Image:

» Go to product page

Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication