norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

Roller guide rails

go back
Versatile in motion
Roller guide and telescopic slides from norelem support efficient handling and logistics solutions

The robust linear guide system are used everywhere when parts, segments of machines and systems have to be conveyed along a linear axis for operating, production or logistical reasons. The smooth-running and maintenance-free roller guide and telescopic systems guarantee more effective handling processes in many areas and contribute to efficient production and compact systems. All parts are immediately available for delivery.

Whether for tool or mechanical engineering - in particular in the development of intelligent handling and automation solutions - in warehouse and transport logistics, or for medical technology: Roller guide and telescopic rail systems from norelem are widely used and deliver a wide range of solution options for aligning dual-track parallel guide systems. Roller guide systems from norelem comprises guide rails measuring up to 4080 mm in length and roller guide carriages in compact and heavy-duty design in 20, 30 and 45 mm. Depending on the size and dimensions, they can operate with static loads of up to 5,500 Newtons as well as dynamic loads up to 12,280 Newton. The combination of fixed and loose bearing rails prevent problematic twisting and distortion and unnecessary wear. The carriage can be set without play with the desired pre-tensioning on the rail. This guarantees precise running and the continuously lubricated ball bearing ensures low maintenance. An onboard scraper ensures clean running surfaces. Travel speeds of up to 7m/sec can be reached.

In comparison to standard steel rails, these higher-quality roller guide rails made from roller bearing steel with galvanized and inductively hardened tracks deliver better running properties and higher stable values. In combination with roller guide carriages with aluminium die cast runners and a patented lubrication system, faster and quieter travel speeds can be reached.

Telescopic rails from norelem are the right choice when you're looking for solutions with tray-style projection with the same carrying capacity as well as play-free, smooth-running behaviour at maximum loads with minimum bend. In the standard version, the runner travels about a half of its entire length. Using the special S-version, a lift can be designed which is considerably longer than the closed length of the entire system. Rails, runners and ball bearings are all made from robust roller bearing steel and the tracks are inductively hardened. Both systems are easy to assemble. They operate efficiently and reliably at temperatures between -30°C and +120°C.

Characters: 2657
Words: 403

Images:
Rollenführungsschienen
Roller 
carriages 
aluminium
Rollenführungsschienen norelem
Rollenführungswagen Kompakt- und Massivausführung
Roller guide rails
Brief company profile
norelem Normelemente KG
Every success begins with an idea. So norelem will support you in realizing your objectives in machinery and plant engineering with a unique selection of standardised parts and components. THE BIG GREEN BOOK provides designers and technicians with a comprehensive and clear full range of high quality parts for this purpose.

We will accompany your project right from the start – with expert advice, a complete CAD database and fast delivery times. Norelem has been developing dynamically for over 60 years, from the constant expansion of our product range to the continuous optimisation of our logistics.

We are active with our training courses and workshops in the area of youth development from our company headquarters in Markgröningen in Germany and via our international sites.
Characters: 809

Reproduction free of charge; please provide sample copies of publication

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 GBP
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United Kingdom
Sitemap Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved. Phone +44 121 222 5321 to 22