norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Spring clamps

go back
Fast and easy fixing
Norelem spring clamps: the reliable way to hold components in place
Just place in position, and push down to secure. Norelem supplies a simple-to-handle fixing system for whenever components need to be held quickly and securely in place for testing purposes or minor machining tasks.
Whether you require it for testing and measuring procedures, or to allow the carrying-out of soldering, welding, dispensing or assembly tasks, the Norelem spring-clamp system is designed to hold workpieces, machine parts and electronic components securely in place for a wide range of purposes. Depending on the component and the task being performed, the required number of vertical columns for spring clamps is first screwed into the threaded holes, respectively T-slot profiles, on the base or measuring plate.
Federspanner norelem
Norelem spring clamps are available in three sizes, with fork lengths of between 50 mm and 95 mm, and with both flat and fork-shaped spring elements. The columns for spring clamps are equipped with M6, M8 or M10 threads. The fixing system is made of high-quality stainless steel.

Characters: 1.097
Words: 175

Federspanner
Federspannsystem von norelem
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication