norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Automatic linear modules

go back
Limitless combination possibilities
Linear modules from norelem solve nearly every handling problem
Because the versatile pneumatic linear and handling modules from norelem can be quickly and easily linked together, customer-specific handling and automation solutions are usually available within only a few days Without separate design effort and expense or additional alignment and connections during assembly. That not only saves time - it also markedly reduces design and assembly costs.
Linear- und Handlingmodule von norelem
It makes no difference whether you need a solution for feeding parts to production and assembly systems, for sorting, positioning and packaging problems or for automated warehousing logistics. You can implement versatile assembly and handling concepts such as efficient pick-and-place or portal solutions quickly and easily with the optimally matched handling elements from norelem. Pneumatic linear modules, lifting units, rotating and gripping modules and intermediate stations are only a few examples from the norelem range.
The range includes a wealth of different types and sizes with rail or round guideways and different stroke lengths for every problem and requirement. The individual linear modules can absorb loads up to 240 N. The advantage for you: modules of identical scale can be combined almost limitlessly,without problems and can be expanded into complex comprehensive systems.
Additional effort such as designing adapter plates or separate alignment and connection during the assembly process are unnecessary. A special centring system with centring rings and boreholes with tolerances of +/-0.02 mm ensures precise seating and secure holding. Even under heavy loads, norelem handling systems guarantee fast cycle times, high positioning accuracy and reproducibility of +/- 0.01 mm. Shock absorbers and proximity switches can be easily integrated.
All housings are made of rolled high-strength aluminium and the stop systems are fabricated from hardened steel. Systems with recirculating ball bearing guides allow solutions even for the smallest installation spaces. Versions with cross-roller guides are available for the most challenging requirements and the highest torque stresses.

Characters: 2.279

norelem will be exhibiting at automatica in Munich.

22/5.-25/5/2012
Hall A2 Booth 508
Messe Automatica
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication