norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Clamping talon grip

go back
With a firm grip
norelem clamping talon grips fix workpieces firmly in place in the vice
High-precision machining processes that involve the application of force require the workpiece to be firmly and securely positioned in the vice. norelem clamping talon grips are fitted quickly and easily, requiring only a groove with threaded holes
Round talon grip
Rectangular and round clamping talon grips supplied by norelem are used in the clamping jaws of vices. They are used in a whole range of machining processes in the mechanical engineering sector, in order to prevent lateral or horizontal movement of the workpiece. As the screw mechanism engages, the sharp edges of the clamping talon grip the part being machined, while the shape of the talon grip exercises a slight downward pull. This ensures that the workpiece is securely gripped, and that it cannot slip out of position – even if considerable force is applied.
These clamping talon grips allow round and irregularly-shaped – and even oversized – workpieces to be gripped securely and reliably in position. The form-fit clamping permits highly-accurate machining, and the low clamping height (of just 1.5 mm) ensures that it does not get in the way. Round clamping talon grips considerably widen the range of applications of the machine vice. The clamping talon grips, which are made of hardened steel, are fixed in place by means of M5 socket-head screws. A compatible stop is available as an accessory item.

Characters: 1.215

Spannkrallen sind für den Einbau in Spannbacken für Spannstöcke vorgesehen
Spannkralle rund
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication