norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Self-aligning pads

go back
Flexible toggle locators supplement clamping systems
Loadbearing positioning aids
norelem self-aligning pads are used as supports or for clamping workpieces and for fixtures and toolmaking. They ure used as stops, supports and thrust pads. Despite their small size they can withstand high loads. The comprehensive range of types and sizes offer solutions for nearly every application. The balls are secured against rotation and sealed against the dirt penetration. Depending on the task, they are available as flat, serrated versions or are equipped with a hard metal insert (gripper).
Pendelauflage mit Skizze
The cores of toggle locators consist of a high-quality steel body, in which a hardened ball, flattened on the top, is embedded that can be angled by 20 degrees to all sides. This fits optimal with processed and unprocessed workpieces and components. For example, toggle locators compensate bevelled shapes of up to 20 degrees on not precisely level cast workpieces. Depending on the design and type they can bear loads of up to 220 kN. Serrated structures on the top ensure firm seating or grip.
Depending on the field of application, the product range includes toggle locators with external or internal threads. The latter can take appropriate grub screws or gudgeons. They are height-adjustable with a nut. The version in which the inserts can be changed is flexible and economical. With these inserts one can choose between hardened steel supports, supports with a hard metal insert and POM supports. One special type is equipped with support elements that automatically rotate back to their original position and which is especially suited for workpiece grippers.
Pendelauflage Skizze
An O-ring keeps the ball in position and prevents the penetration of dirt and foreign particles. The toggle locators with corrosion and acid-resistant balls are designed for use in more extreme production conditions. This guarantees not only smooth movement but also long product life. norelem toggle locators are an inexpensive supplement to all clamping systems. Special versions are available on enquiry.
Flexible Pendelauflagen

Characters: 2,046

Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 60,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication