norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Support with lifting and lowering

go back
Support with lifting and lowering
From now on norelem is offering ready-to-fit gas springs in all the usual sizes
norelem gas springs are used everywhere where assemblies and plant components must be lifted, lowered, braked or held in position with little effort.
The pneumatic springs tailored to the specific load incidences make opening, closing and adjusting valves, hoods and doors, in particular in machine and vehicle manufacturing and in the furniture industry, easy.
They have a wide range of applications even in the sports and leisure sector. norelem supplies ready-to-fit gas springs in all standard sizes with the filling pressure required by the customer.
Gas springs are compact self-contained, maintenance-free hydropneumatic adjustment elements that are filled with compressed nitrogen and a defined volume of oil for end position damping and lubrication. norelem has them in stock in standard sizes with piston rod diameters of 4 mm to 14 mm and with a stroke of 20 mm to 400 mm. They are equipped on both sides with connection threads to fit the most varied connection and latch components, which are also available from norelem. This makes gas springs universally usable and their fitting simple and flexible. To avoid the springs being exposed to lateral or bending forces, norelem recommends - where possible - the use of ball couplings.
Gas springs are suited to operating temperatures of -20°C to +80°C and stand out, thanks to their low space requirements and solid design. Extension forces may also be adjusted retrospectively via the built-in filling valve.

Characters: 1,688

Einbaufertige Gasdruckfeder
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication