norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Flexible shock and vibration dampers

go back
Rubber buffers from norelem with a wide range of applications
Flexible shock and vibration dampers
norelem's inexpensive standard elements absorb pressure and shear loads, damp shocks and accelerations or reduce acoustic emissions. They are used as impact buffers or they restrict the spring travel of moving bodies. norelem offers a wide range for varied tasks in almost all sectors.
Rubber buffers (also called rubber-metal buffers) are simple, inexpensive structural elements for elastic fastenings, anchoring's and mountings. They are mainly used to isolate and dampen the vibrations of aggregates, motors, compressors, pumps, inspection machines or mechanical components or to absorb shocks. Depending on the task requirements, norelem offers a wide range of types and different forms such as cylindrical, parabolic, conical, spherical and tapered forms in various lengths and diameters. Thus for instance rubber buffers with tapered contours reduce high edge loads by radial displacement, thereby extending the component's working life. Simple rubber impact buffers are suitable for use as elastic movement restrictors and are also often used as equipment feet in machine construction.
Gummipuffer
Rubber buffers from norelem are available as standard with diameters of 8 to 75 mm and lengths of 6 to 50 mm. In the standard versions the high-quality natural rubber has a hardness of Shore A55 (medium hardness) and the metal parts are made of electro zinc-plated steel. The buffer elements are heat-resistant at temperatures of between -30°C and +80°C.
The maximum permitted pressure and shear loads are stated for each part both in the online shop and in the catalogue (THE BIG GREEN BOOK). In principle, the rubber buffers can take considerably higher pressure loads than shear loads. The wide range of types can be supplied from stock. Special sizes may be made on request.

characters: 2,008

 130304_PM_norelem_Gummipuffer 721 kB
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 60,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication