norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Guide, move, position

go back
Guide, move, position
norelem linear modules provide a solution to varied movement tasks
Pneumatically driven linear units take on a wide range of displacement, positioning and movement tasks in plant and machinery manufacture. Compact and ready-to-install movement components are available from norelem as linear, stroke and rotary modules in all the usual installed sizes. Thanks to their modular design, even complex multi-axis systems can be realised from planning to commissioning in the shortest time with great precision and a high level of dynamism.
norelem has both pneumatic linear modules with two or three swivel brackets and modules with guide rails in its range. The pneumatic movement elements are suited to applications in areas with small to medium loads where very precise guidance is required. Simple and more comprehensive linear module solutions, in particular with assembly and manufacturing machines in the packaging industry, can be achieved with both types. For heavier handling tasks norelem supplies pneumatic portal modules to customers' requirements. All components are robust and corrosion-resistant. Pneumatic linear modules with swivel brackets are used in particular where there is a high level of dust generated from production.
norelem Linearmodule
Besides intermediate positions for rotary modules, gripper modules in the form of parallel grippers are also available from norelem. Because of attachment drill holes made in them, these modules fit each other absolutely precisely and can be freely combined without adapter plates. The drive is via cylinders incorporated into the slide. Depending on the module size, the piston force (at 6 bar) is between 11 N and 660 N. The standard stroke lengths are between 20 mm and 5,000 mm. Thanks to large shafts with ball guides, heavy loads may be borne and precision repeatability is ±0.01 mm. The technical data and the appropriate accessories such as shock absorbers and proximity switches are to be found for each unit on the norelem online portal and in the norelem catalogue.
Even at high speeds, norelem linear modules are impressive with their precise and quiet running. Their wear rate is low and they are easy to install and maintain and they can be installed in any location.

Characters: 2,259

 130626_PM_norelem_Lineareinheiten 399 kB
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 60,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication