norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Portable fastening solutions

go back
Portable fastening solutions
Sling points by norelem make loads manoeuvrable
Sling points create the conditions for lifting, transporting and securing loads with ease.norelem provides a wide assortment of standardised fastening points that can be screwed in or welded on for many and varied uses in mechanical engineering, production, the construction industry and the craft sector. In case objects only have to be moved temporarily or slings points interfere, norelem has plug-in self-locking lifting pins in the lineup.
Whether pivoting lift rings, load rings, ring bolts, swivel rings or lifting pins: Sling points by norelem are used for making objects like machines, component parts or pieces of equipment, workpieces and other weighty objects accessible and moveable or for securing against falling. The new 2006/42/EC machinery directive makes it compulsory that components and structures to be moved having a weight of more than 20 kilograms are provided with suitable sling points.
The repertoire of screwable, plugable and weldable lifting points is diverse, the selection depending primarily on the task to be negotiated and the load to be manoeuvred. High-strength rotatable load rings, for example, in various sizes with a load capacity of up to 3 tons are suitable for light to medium heavy handling tasks. For more exacting transport tasks or for load securing, grade 8 swivel rings equipped with ball bearings, rotatable by 360 degrees and under load, with a load capacity of up to 12 tons are used. They are all-round loadable and provide 4 times the safety against rupture in all directions. Where couplings are to be rigid and permanent weldable sling pints are recommended. Lifting pins with moveable shackle and safety bar as temporary fastening points are quickly inserted and just as rapidly taken back out.
Sling points by norelem have the highest-quality standards and are made of high-strength tempered steel. By the rotatable ring bolts, the ring is forged and electromagnetic flaw detection in conformity with EN 1677 ensures the requisite safety against rupture. Pivoting lift rings, swivel eye bolts and lifting pins are also available in a stainless steel version. Which model in which version, size and loading capacity is appropriate for which loads, the description of the item can be found both in the catalogue and at the Online Shop. All sling points are stocked.

Characters: 2.560

Lastbügel, Lastringe, Ringschrauben, Anschlagwirbel und Kugeltragbolzen
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication