norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Precisely customised

go back
Precisely customised
norelem scales for varied applications
norelem

scales, vernier scales and zero marks are used wherever an exact dimension or the orientation relative to a reference point is indispensable or at least helpful. These flexible measuring aids are very easy to read, robust and available in various lengths.

The self-adhesive scales made of stainless steel or optionally stick-on or screw-on measurement aids made of aluminium are used in almost all areas of machine manufacturing, production and in numerous handicraft sectors. norelem scales and reference points can be easily and reliably attached to machines, machine accessories, tools, measuring equipment, workbenches and cutting benches.

The deep-lasered, high-contrast millimetre scale markings on anti-glare matt finish surfaces are very easy to read. The scales are 15 or 30 mm wide and available in standard lengths of 300, 500, 700 and 1000 mm. For multipurpose use these scales are optionally available with scale markings on the top or bottom edge (horizontal layout) or on the right or left (vertical layout). Zero reference marks or, for more precise readings, vernier scales are available in designs of comparable quality.
Maßstäbe, Nonien und Nullmarken von norelem
In addition to its comprehensive standard range, norelem produces according to sketches or drawings: scales and vernier scales in other lengths, with different scale markings (e.g. on both sides) and with zero reference points on the right or in the middle.

Characters: 1,469

 130121_PM_norelem_Massstaebe 627 kB
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication