norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Expansion of drive technology

go back
Expansion of drive technology
Fixed, plain and ball bearings expand the offer
Since 2012 norelem has versatile drive components such as gears, timing belts, pulleys and spindles in the assortment. With a wide range of bearing housing, plain bearings, roller bearings and couplings, the company complements the area of drive technology now consistently with the product groups bearing and torque transmission and offers its customers a complete range of products from one source. On the trade fair AMB (16-20.9.2014) and Motek (6-09.10.2014) in Stuttgart, the company presents proven and new products, systems and solutions.
Intelligent automation technology makes plants economical and manufactured products competitive. Drive elements such as rack and pinion, toothed belt or spindle drives contribute to this, which, for themselves or as part of an intelligent handling solution, cater for motion and material flow. For a long time at norelem diverse construction and standard components are constituents of the drive technology portfolio, now useful complementary product groups are being added.
The bearings and bearing housing offered include the types commonly used in machine and plant construction: cylindrical plain bearing in steel with PTFE sliding surfaces and likewise in sintered bronze; deep-groove ball bearing, angular contact bearing, cylindrical roller bearing, tapered roller bearing and thrust ball bearings with outer races and bearings of high-quality bearing steel. Housing for mounting flange nuts, fixed or loose bearings for support, bearing and exact alignment of shafts or spindles complement the product range. All models are available with the standard lengths, widths and diameters.
Lagergehäuse, Gleit-, Wälzlager und Kupplungen ergänzen die Gruppe Antriebstechnik
norelem is thus expanding its offers, machine and plant manufacturers get standard drive technology parts and components from a single source. With the flexible components can implement individual feed, material flow or assembly automation solutions. norelem sees itself not only as a parts supplier but more as system and solution provider in all areas of mechanical and plant engineering. Both at the AMB trade fair (Hall 1, Stand I 82) and on the Motek trade fair (Hall 1, Stand 1440) the company shows the interested visitors, how useful solutions emerge out of 28,000 standard machine elements.

Zeichen: 2.365

 140814_PM_norelem_Ausbau_der_Antriebstechnik 896 kB
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication