norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Extremely versatile, flexible and robust

go back
Extremely versatile, flexible and robust
Flexible hoses from norelem for a wide field of application
The flexible hose system consisting of individually movable standard plastic elements and numerous accessories from norelem are versatile in application: it finds application for refrigerant conveyance just as for use as a system for blasting workpieces or for sucking liquids, extracting smoke or gases in many areas of manufacturing and assembly. The flexible and chemical-resistant hose system is simple and adaptable to every situation with a few handgrips.
Whether for drilling, turning, milling, grinding, cutting or eroding: The flexible plastic hose system ensures that a jet mounted at the end of the hose and particularly adapted to the process accurately and efficiently conveys coolant to the point of action. The hose system from norelem consisting of nested plastic elements can be flexibly and easily aligned as desired.
An extensive range of nozzles, suction applications, couplings, elbows, extensions and connections with internal and external thread makes the hose system compatible for a variety of purposes. As suction system it draws liquids of any kind, extracts smoke, gases or chips. In printing firms, compressed air flows through the plastic pipes stacked and scatters stacked papers before being drawn into the printing press. Occasionally, the system, being pluggable to form stable structures, also finds application as a holding device for machines; photographers use it as a lightweight and flexible camera tripod.
The hose system of high quality acetate copolymer is absolutely leak-tight and resistant to most chemicals and solvents. It is neither electrically conductive nor can it rust. The flexible hoses from norelem available in the outlet sizes ¼ and ½ inch are positionally stable for up to an operating pressure of 4 bar and allow flow rates of up to 1800 l/m.
The flexible hose systems are suitable for temperatures ranging from -20 °C up to +80 °C and available in the colours blue and black, the accessories in orange.

Sign: 2.062

Gelenkschlauch Kühlmittelschlauch Gelenkschlauchsystem von norelem
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 60,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication