norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay

No friction and smooth running:

go back
No friction and smooth running:
Plain bearings from norelem require no maintenance
The ready-to-install plain bearings in either combined steel, bronze and plastic or sintered bronze are self-lubricating and maintenance-free. They are used in dry-running and lubricated applications in diverse sectors of electrical equipment, mechanical engineering and construction. The plain bearings exhibit high chemical resistance and comply with the European RoHS guidelines. At norelem, they are available directly ex warehouse in bushes and collar bushings with an internal diameter of 3 – 50 mm and in thrust washers.
The rolled composite plain bearings made of steel and sintered bronze are particularly suitable for dry-running conditions. With a copper-tin base, the carrier plate is protected from corrosion and inside, the sintered bronze in combination with a PTFE and lubricant coating ensure smooth rotation.
This combination of materials ensures optimum and virtually wear-free sliding with the highest load and conductive capacities. It prevents the flow of additive materials even with high bearing loads. Composite plain bearings are also suitable for lubricated applications as well as for rotational and oscillation movements. The plain bearings have no stick-slip effect and absorb practically no water.
Plain bearings made of sintered bronze are oil-soaked and self-lubricating: Oil is transferred to the rotating shaft from the absorptive capillary system, which is then absorbed from the plain bearing when the shaft is stationary. Additional lubrication is not required under normal operating conditions. Due to their ability to store oil, sintered bronze plain bearings are suitable for devices in continuous operation such as electrical motors, ventilators and household appliances. It is simple to assemble the cost-effective plain bearings using a suitable mandrel.

Characters: 1.897

Gleitlager aus einem Stahl-Bronze-Kunststoff-Verbund oder aus reiner Sinterbronze
Brief company profile
norelem Normelemente KG
Every success begins with an idea. So norelem will support you in realizing your objectives in machinery and plant engineering with a unique selection of standardised parts and components. THE BIG GREEN BOOK provides designers and technicians with a comprehensive and clear full range of high quality parts for this purpose.

We will accompany your project right from the start – with expert advice, a complete CAD database and fast delivery times. Norelem has been developing dynamically for 60 years, from the constant expansion of our product range to the continuous optimisation of our logistics.

We are active with our training courses and workshops in the area of youth development from our company headquarters in Markgröningen in Germany and via our international sites.
Characters: 809

Reproduction free of charge; please provide sample copies of publication

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 GBP
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United Kingdom
Sitemap Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved. Phone +44 121 222 5321 to 22