norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

360° rotation with load rating in all directions

go back
norelem revolving ring bolts for flexible and secure load-bearing capacity
360° rotation with load rating in all directions
The revolving universal anchor points from norelem are grade 10, high-strength load bearers. When the screw is tightly secured, the ring bodies still offer 360° rotation and automatically align themselves to the direction of the load as appropriate. The robust anchor points are ideal for lifting and transporting medium to heavy loads, particularly in the plant and mechanical engineering industries. norelem revolving ring bolts offer maximum levels of safety and meet all requirements in accordance with EN 1677-1.
The new Machinery Directive 2006/42/EC stipulates that fixtures, components or other objects weighing more than 20 kg must have suitable anchor points for lifting and moving. The advantages of these ring bolts, which can rotate by 360 degrees, are that the pulling direction can be set when tightly screwed in place, which means that the ring body rotates accordingly. This ensures that it is virtually impossible for the screw to come loose, bend out of shape or break.
Both the forged ring bodies and the tempered-steel screws are subject to a 100% electromagnetic crack test. This ensures that the anchor points are extremely reliable and reduces the potential for risks relating to safety and product liability.
The ring bolts offer maximum flexibility during assembly with an integrated and undetachable Allen key. This means it is possible to assemble without any additional tools. Individual screws can be replaced as required. The norelem range includes revolving ring bolts with thread sizes from M8 to M30 and permissible loads from 30 to 4500 kg to offer four times the level of safety. The listed load values apply for a minimum screw length of 1x nominal thread diameter in steel with a minimum tensile strength of 363 N/mm², at an application temperature of -20°C to +100°C.

Characters: 1.945

 150831_PM_norelem_Ringschrauben 384 kB
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication