norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Electrical positioning

go back
Electrical positioning
norelem is expanding its product line with motor-driven positioning tables

They precisely bring components, stops, sensors, limit switches, grippers or even cameras into position to the hundredth of a millimetre. The new positioning tables and positioning rotary tables with norelem electric drives are versatile and cost effective displacement and positioning modules. They are used in machine-tools, machining centres, handling systems, in fixture construction and in measuring and test equipment. They offer users a virtually unlimited range of solutions for many guiding and positioning tasks.

norelem's electric powered, low-noise and low-maintenance motor positioning tables are a popular alternative to the tried and tested manual versions. The modules for motorised adjustment and positioning functions are suitable for traverse rates of up to 1.2 m/min. and objects up to 10 kg. norelem's motorised positioning tables are extremely precise: thus, the radial clearance of the guides is less than 0.02 mm and the backlash on reversal is less than 0.04 mm. They are available in the short and long-wheelbase versions, in sizes 8 and 12. Three versions are available: without a motor, with a stepper motor, and with a stepper motor and integrated positioning control. The latter includes a user-friendly programming software that can be downloaded for free on the internet. Positioning rotary tables are available with coaxial drive only in size 12.
Because of its design and norelem's typical modular design, the motorised positioning tables can be combined with all other components of the same size. They allow customised solutions tailored to the respective practical demands. Multiple systems, including the attachment of end position sensors, are achieved in a simple manner. A wide range of accessories such as proximity switches and the corresponding brackets for proximity switches round off the product line.

Characters: 2.490

 150617_PM_norelem_EPosTisch 2,4 MB
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication