|
Firm and secure gripMulti-purpose clamping sets by norelem produce a non-positive shaft-hub connection
norelem has extended its line of keyless locking couplings by adding items for specific applications and by shrink discs too. The mostly self-centring, frictional and play-free clamping sets with their low moments of inertia are lightweight, compact and easily installed. With their broad range of models they cover virtually every application in tooling and engineering. They are even applicable for heavy torques. Clamping sets by norelem are made of steel, particular models made of stainless steel. They are available ex warehouse with shaft diameters of 4 to 85 mm. |
|
When gear wheels, chain wheels, running wheels, fly wheels or fan wheels, pulleys, slip-on gears or couplings need to be connected to drive shafts quickly, easily, frictionally engaged and non-positively, shaft-hub clamping sets by norelem are the right choice. The clamping sets consist basically of two feather-shaped rings; the interiors and exteriors of a set are cylindrical. They are inserted with play into the bore of the hub or threaded onto the shaft. Depending on the type several screws or a central nut wedge or squeeze the conical surfaces of the inner and outer ring against one another in the axial direction. Then with the requisite tightening torque the clamping sets are firmly fixed and secured against axial displacement on the shaft. |
|
|
|
Depending on the item, the clamping sets recently included in the product line stand out because, for example, with their compact design they require only minimum surface pressure, can be sunk perfectly in a hub connection, are suitable for extremely thin-walled hub components or have an increased tolerance range for shaft and hub. Shrink discs are suitable for connecting a hollow shaft to a shaft. |
Clamping sets by norelem have a wide field of application in industrial handling and automation, in fixture construction, in conventional drive technology, in gears, compressors and pumps as well as in measurement, control and inspection technology. Depending on the design, clamping sets may require more installation space than positive or firmly bonded connections. As a consequence they dispense with the intricate shaft and hub keyway together with parallel key. The performance requirements, the torque to be absorbed, the installation requirements and static, dynamic or even impact loading determine precisely which keyless locking coupling is right for which task. |
The correct calculation of the minimum hub diameter is the essential prerequisite for the secure hold and the reliable performance of the connection intended. In addition to supplementary information and details for the keyless locking coupling models provided engineers and designers will find a supplemental calculation manual at www.norelem.de or in the product catalogue (THE BIG GREEN BOOK). The norelem Service Hotline associates are more than happy to provide personalised advice. |
|
|
Brief company profile norelem Normelemente KG
Every success begins with an idea. So norelem will support you in realizing your objectives in machinery and plant engineering with a unique selection of standardised parts and components. THE BIG GREEN BOOK provides designers and technicians with a comprehensive and clear full range of high quality parts for this purpose.
We will accompany your project right from the start – with expert advice, a complete CAD database and fast delivery times. Norelem has been developing dynamically for 60 years, from the constant expansion of our product range to the continuous optimisation of our logistics.
We are active with our training courses and workshops in the area of youth development from our company headquarters in Markgröningen in Germany and via our international sites.
|
Characters: 809 |
Reproduction free of charge; please provide sample copies of publication |
|
|
|
Quick order / Check availabilityOrder article directly or check availability.display |
CallbackDo you have any questions? We will call you back.display |
|