norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Reliable and low-maintenance power transmission

go back
Reliable and low-maintenance power transmission

Many different drive and adjusting tasks can be realised using gear racks, gears and bevel gears from norelem

The robust, standardised and cost-effective drive components are suited to a wide range of power transmission and positioning tasks in both mechanical engineering and automation technology. Gears, gear racks and bevel gears from norelem guarantee a positive and slip-free interaction with an alternating rotational direction for different axes. They convert rotational and linear movements and ensure the safe lifting and lowering of heavy loads, for example. With around 400 items in this product group, norelem offers a wide range directly ex stock.
With their unchanging rigidity, gear racks are great for transferring high axial forces even under dirty environmental conditions. Gears transfer rotational movements from one shaft to another; gears and gear racks combine to convert rotational movements into linear movements or vice versa. Bevel gears form the basis for angular gearboxes that are necessary wherever high reductions, torque and dynamic movements are required. The advantage of the geared drive components from norelem is the positive and slip-free power transmission is reliable and low-maintenance. Furthermore, unlike belt drives, significantly higher forces can be converted; lower centre distances can be realised compared to chain and belt drives. Due to the many different versions, geared drives can be used for many different axes. Spur gears from norelem (pitch circle diameter from 12 to 381 mm, tip diameter from 14 to 387 mm) are available in modules 1 to 3, spur-toothed with 12 to 127 teeth. Bevel gearboxes from norelem (pitch circle diameter from 15 to 180 mm, tip diameter from 17.4 to 180.8 mm) are available in modules 1 to 3 and with up to 45 teeth. This allows ratios from 1:1 to 1:4 to be realised. Gear racks from norelem are available ex stock with tooth width and heights from 15 to 30 mm in modules 1 to 3 in standard lengths of 500, 1000 and 2000 mm and optionally as round gear racks. All drive components are made of C45 steel, provided with milled, straight toothing and have a pressure angle of 20°. Reamed holes or slots are also available options.
Characters: 2460
 200715_PM_norelem_ZahnraederStangen 526 kB
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication