norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Rolling bearings from norelem for almost any installation scenario

go back
Rolling bearings from norelem for almost any installation scenario
Low friction resistance. Hardly any wear. Easy to assemble.
Standardised rolling bearings from norelem are used to a large extent in mechanical engineering and plant construction. With their low friction coefficient and standardised installation conditions, they can be considered for use in various designs and versions for a number of load and bearing related tasks. norelem offers a wide range of the most common types of rolling bearings off the shelf. Specific dimensions and special versions are available at short notice.
norelem's product range includes deep groove and angular contact ball bearings, self-aligning bearings, cylindrical and tapered roller bearings, as well as axial ball bearings. The correct bearing type not only depends on load type and rotational speed, but especially on such influences as temperature, lubrication, vibration and maintenance requirements as well. Because of their low frictional torques, especially during the start-up phase, norelem rolling bearings work without significant wear even at lower speeds. Under moderate loads, the grease-lubricated sealed variations are maintenance-free over their entire expected life.
Deep groove ball bearings by norelem accept high radial and axial loads in both directions. They are available in a single row configuration in the 2Z (sealed with two-sided non-contact labyrinth seals) and 2RSR version (sealed with two-sided contacting lip seals) with internal diameters of 3 to 50 mm.
Open single-row angular contact ball bearings by norelem are not only suitable for high speeds but also suitable for high radial and axial loads as well. However, this type of bearing only accepts axial forces in one direction against the shoulder guide. Spherical roller bearings from norelem with a cylindrical hole, however, permit the highest radial and axial loads in both directions. Moreover, they also compensate angular errors.
Cylindrical roller bearings with cage from norelem are the right choice not only for high radial loads but for high speeds as well. These bearings are not self-arresting, which means that the bearing parts can be mounted separately. Single-row tapered roller bearings from norelem are designed for high radial and axial loads, axial loads, yet they only permit axial loads in one direction. Axial ball bearings can handle high axial loads from one direction, but may not be loaded radially.
The tolerance classes of all rolling bearings offered comply with the applicable DIN standards. Rings and balls are made of high quality, fully hardened 100Cr6 chrome steel. Cage materials, depending on the type and version, are either made from sheet steel, polyamide or laminated fabric.
Wälzlager
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 60,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication