norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Rubber-metal buffers for rough environments

go back

Rubber buffers for rough environments

Robust stainless steel vibration absorbers from norelem

Rubber buffers absorb vibrations, cushion shocks, reduce accelerations and structure borne noise. They are used in many areas of industry, trade and in household appliances. Alongside the proven range made of natural rubber with electro zinc-plated steel, norelem now also offers cylindrical rubber buffers with stainless steel for rough ambient conditions and for outdoor use. These simple and inexpensive standard elements are available in the standard versions and can be supplied ex stock.
Rubber buffers from norelem are practical elastic mounting all-rounders. They are functional, flexible, universally applicable and absorb both compression and (to a lesser extent) shear loads. These properties allow them to be used to absorb vibrations when machines, mechanical components and work tables are mounted and anchored on them. They are used when installing aggregates, motors, compressors, pumps and testing machines. Rubber buffers cushion movements, absorb impacts and ensure noise-reduced operation of washing machines and other household appliances.
When the rubber buffers are exposed to wind and weather or are intended for long-term use in highly corrosive or other aggressive environments, then the more resistant stainless steel versions are the one to choose. Cylindrical rubber buffers with stainless steel are now available from norelem
- with male threads both sides (Type A: ø 15 – 40, M4 – M8)
- with male thread one side and female thread the other side (Type B: ø 8 – 40, M3 – M8)
- with female threads both sides (Type C: ø 10 – 30, M4 – M8)
- with male thread one side only (Type D: ø 8 – 30, M3 – M8).
All parts are manufactured in the standard version with natural rubber quality Shore 55A. Rubber-metal buffers from norelem are available from the online shop or in the catalogue.

Characters: 2.000

 230415_PM_norelem_Gummipuffer 1,3 MB
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 45,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication