norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Virtually limitless combination possibilities

go back

Virtually limitless combination possibilities

norelem: Aluminium profiles plus new accessories added to the range

The norelem range now includes robust, scratch-proof, corrosion-resistant aluminium profiles. The semi-finished products have a rectangular cross-section and standard mounting grooves on the long side, and are available in system types I and B. They are fully compatible with all popular profiles on the market. When combined with a wide range of accessory parts, they make it possible to carry out both small and large construction tasks in the fields of mechanical engineering and automation technology.
The wide range of connection parts and supplementary parts, including »connectors, joints, »cover elements, slide rails, hinges, door handles, levelling feet and castors, opens up a virtually unlimited number of designs and construction possibilities. With the aluminium profile system from norelem, workbenches, substructures, claddings, machine protection devices, assembly workstations, test benches, complete production facilities and a huge range of functional applications can all be implemented easily and precisely as required using a modular principle. The constructions can withstand high loads and guarantee a long service life. The norelem range features »19 aluminium profiles with cross-sections of 30 x 30 up to 90 x 90 mm. The profile cross-sections with grid pitches of 30, 40 and 45 are available with a choice of groove sizes: 6, 8 and 10 mm. The most popular aluminium profiles are also available in a lightweight design for weight-optimised constructions.
All of the parts are perfectly coordinated with one another – the high degree of standardisation and the low weight permit a huge number of combinations with maximum flexibility. The accessory parts can be mounted quickly and easily using standard tools, and can be removed just as easily. Virtually all of the parts can be reused multiple times without any problems.
The artificially aged, semi-finished products from norelem are made from EN AW-6063 T66 aluminium and meet the highest quality requirements. They are natural tone anodised and are permanently scratch-proof and corrosion-resistant. Form tolerances comply with DIN EN 12020 Part 2. The profiles can be cut to any length up to a maximum of 6 metres on request.

Characters: 2.263

 150918_PM_norelem_Aluprofile 4 MB
Brief company profile
norelem Normelemente KG
Every success story begins with an idea. This is why norelem supports engineers, designers and technicians in achieving their targets in machine and plant construction. The correct choice from our full range of more than 60,000 standard and operating parts can be found quickly and easily in THE BIG GREEN BOOK, norelem's unique and user-friendly product catalogue.

You win time, work more efficiently and optimise your process costs. Because norelem components are available immediately, including free CAD data for quicker designing without drawing or configuration. Perfect results with less time and cost. Advantage: Standard parts.

As an established industry insider, we are committed to promoting young talent with the norelem ACADEMY. So that tomorrow's designers can get off to a good start.
Characters: 799

Reproduction free of charge; please provide sample copies of publication