norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Universally applicable and robust - the new profile dampers from norelem

go back

Universally applicable and robust - the new profile dampers from norelem

High performance Co-polyester elastomer dampening elements for reliable energy reduction

norelem has expanded the product range with four different types of Profile dampers. The high performance Co-polyester elastomer dampening elements ensure a reliable and constant energy reduction by many applications. They are ideal for end position dampening in such things as machine tools, fixtures, by linear technology and by hydraulic and pneumatic applications.

High forces are often present in industrial machines and plants. To effectively dampen movements norelem has added functional, robust and universally applicable profile dampers to the product portfolio. They are maintenance-free, suitable for emergency stops or permanent applications and have a long life expectancy. They are supplied ready to install with a special fastening screw and offer a very good price/performance ratio.
Diverse uses in rough environments
The robust dampening elements are resistant to microbes, salt water and chemicals and have a very good UV and ozone resistance. They are suitable for applications with a temperature range of between -40 °C and +90 °C.

The profile dampers are available in the versions axial damping, axial damping soft version, radial damping und radial damping hard version. The material hardness is Shore 55D or Shore 40D depending on the version. The energy reduction is up to 73 % by a dynamic force of up to 35000 N. The radial types enable a very long and soft braking effect with increasing energy reduction at the end of travel.

The new profile dampers can be ordered from norelem immediately and are available ex stock.
 2018_PM_Strukturdaempfer_EN 3,5 MB
norelem has expanded its range with 50 individual products of various types of profile dampers.
Brief company profile
norelem Normelemente KG
Every success begins with an idea. So norelem will support you in realizing your objectives in machinery and plant engineering with a unique selection of standardised parts and components. THE BIG GREEN BOOK provides designers and technicians with a comprehensive and clear full range of high quality parts for this purpose.

We will accompany your project right from the start – with expert advice, a complete CAD database and fast delivery times. Norelem has been developing dynamically for over 60 years, from the constant expansion of our product range to the continuous optimisation of our logistics.

We are active with our training courses and workshops in the area of youth development from our company headquarters in Markgröningen in Germany and via our international sites.
Characters: 809

Reproduction free of charge; please provide sample copies of publication

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 GBP
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
CallbackDo you have any questions? We will call you back.display
United Kingdom
Sitemap Recommended Newsletter Top
Copyright © 2019 norelem Normelemente KG. All rights reserved. Phone +44 121 222 5321 to 22